IR2121
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationLow-side
-
Input Vcc range12 V to 18 V
-
Isolation TypeNon-isolated
-
Output Current (Sink)3.3 A
-
Output Current (Source)1.6 A
-
QualificationIndustrial
-
Turn Off Propagation Delay200 ns
-
Turn On Propagation Delay150 ns
-
VBS UVLO (On)8.9 V
-
VBS UVLO (Off)8.2 V
-
VCC UVLO (On)8.9 V
-
VCC UVLO (Off)8 V
-
Voltage Class5 V
|
OPN
|
IR2121PBF | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Gate drive supply range: 12 to 18 V
- Undervoltage lockout
- Current detection
- Current limiting loop
- Limit driven power transis. current
- Error lead indicates fault conditi.
- Error lead programs shutdown time
- Output in phase with input
- 2.5, 5 & 15 V input logic compatib.
Applications
Diagrams